text.skipToContent text.skipToNavigation

PRE2R8

by Powerohm 

Catalog ID: PRE2R8

General Electric Replacement Part, Form E Smoothwound, 36 Ohms, 2.5 A, MFG Part Number-IC9033E2R8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 36 Ohm
Type Form E Smoothwound

Dimensions

Length 2 in
Weight 1.6 lb

Electrical Ratings

Current / Amperage Rating 2.5 A
Maximum Current Rating Amps Continuous 2.5 Amps