text.skipToContent text.skipToNavigation

PRE3R4

by Powerohm 

Catalog ID: PRE3R4

General Electric Replacement Part, Form E Smoothwound, 24 Ohms, 3.8 A, MFG Part Number-IC9033E3R4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 24 Ohm
Type Form E Smoothwound

Dimensions

Length 3 in
Weight 2.4 lb

Electrical Ratings

Current / Amperage Rating 3.8 A
Maximum Current Rating Amps Continuous 3.8 Amps