text.skipToContent text.skipToNavigation

PRE4S4

by Powerohm 

Catalog ID: PRE4S4

General Electric Replacement Part, Form E Smoothwound, 240 Ohms, 1.4 A, MFG Part Number-IC9033E4S4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 240 Ohm
Type Form E Smoothwound

Dimensions

Length 4 in
Weight 3.1 lb

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps