text.skipToContent text.skipToNavigation

PRE5R4

by Powerohm 

Catalog ID: PRE5R4

General Electric Replacement Part, Form E Smoothwound, 42 Ohms, 3.8 A, MFG Part Number-IC9033E5R4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 42 Ohm
Type Form E Smoothwound

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 3.8 A
Maximum Current Rating Amps Continuous 3.8 Amps