text.skipToContent text.skipToNavigation

PRE5R8

by Powerohm 

Catalog ID: PRE5R8

General Electric Replacement Part, Form E Smoothwound, 96 Ohms, 2.5 A, MFG Part Number-IC9033E5R8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 96 Ohm
Type Form E Smoothwound

Dimensions

Length 5 in
Weight 3.9 lb

Electrical Ratings

Current / Amperage Rating 2.5 A
Maximum Current Rating Amps Continuous 2.5 Amps