HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-2-24 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-2-24

Post Glover Replacement Part, EW Edgewound Resistor, 0.59 Ohms, 24 A, MFG Part Number-EW-2-24

Post Glover Replacement PartNumber-EW-2-24

Product details

General

Application

Post Glover

Catalog Number

PREW-2-24

Maximum Temperature Rise

375 °C

Resistance Ohms

0.59 Ohm

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Current / Amperage Rating

24 A

Maximum Current Rating Amps Continuous

24 Amps

Resources and downloads

Specifications