HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-3-82 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-3-82

Post Glover Replacement Part, EW Edgewound Resistor, 0.1 Ohms, 82 A, MFG Part Number-EW-3-82

Post Glover Replacement PartNumber-EW-3-82

Product details

General

Application

Post Glover

Catalog Number

PREW-3-82

Maximum Temperature Rise

375 °C

Resistance Ohms

0.1 Ohm

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

82 A

Maximum Current Rating Amps Continuous

82 Amps

Resources and downloads

Specifications