HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-4-70 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-4-70

Post Glover Replacement Part, EW Edgewound Resistor, 0.186 Ohms, 70 A, MFG Part Number-EW-4-70

Post Glover Replacement PartNumber-EW-4-70

Product details

General

Application

Post Glover

Catalog Number

PREW-4-70

Maximum Temperature Rise

375 °C

Resistance Ohms

0.186 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

70 A

Maximum Current Rating Amps Continuous

70 Amps

Resources and downloads

Specifications