SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR2-25 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR2-25

IPC Replacement Part, EW Edgewound Resistor, 0.25 Ohms, 38 A, MFG Part Number-EWR2-25

IPC MFG Part Number-EWR2-25

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.25 Ohm
Type
Edgewound Type EW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
38 A
Maximum Current Rating Amps Continuous
38 Amps

Resources and downloads