HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR2-44 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR2-44

IPC Replacement Part, EW Edgewound Resistor, 0.44 Ohms, 28 A, MFG Part Number-EWR2-44

IPC MFG Part Number-EWR2-44

Product details

General

Catalog Number

PREWR2-44

Maximum Temperature Rise

375 °C

Resistance Ohms

0.44 Ohm

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Current / Amperage Rating

28 A

Maximum Current Rating Amps Continuous

28 Amps

Resources and downloads

Specifications