HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR3-9 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR3-9

IPC Replacement Part, EW Edgewound Resistor, 0.09 Ohms, 105 A, MFG Part Number-EWR3-9

IPC MFG Part Number-EWR3-9

Product details

General

Catalog Number

PREWR3-9

Maximum Temperature Rise

375 °C

Resistance Ohms

0.09 Ohm

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

105 A

Maximum Current Rating Amps Continuous

105 Amps

Resources and downloads

Specifications