HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR4-20 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR4-20

IPC Replacement Part, EW Edgewound Resistor, 0.2 Ohms, 70 A, MFG Part Number-EWR4-20

IPC MFG Part Number-EWR4-20

Product details

General

Catalog Number

PREWR4-20

Maximum Temperature Rise

375 °C

Resistance Ohms

0.2 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

70 A

Maximum Current Rating Amps Continuous

70 Amps

Resources and downloads

Specifications