HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR4-48 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR4-48

IPC Replacement Part, EW Edgewound Resistor, 0.48 Ohms, 45 A, MFG Part Number-EWR4-48

IPC MFG Part Number-EWR4-48

Product details

General

Catalog Number

PREWR4-48

Maximum Temperature Rise

375 °C

Resistance Ohms

0.48 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

45 A

Maximum Current Rating Amps Continuous

45 Amps

Resources and downloads

Specifications