HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR4-69 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR4-69

IPC Replacement Part, EW Edgewound Resistor, 0.69 Ohms, 35 A, MFG Part Number-EWR4-69

IPC MFG Part Number-EWR4-69

Product details

General

Catalog Number

PREWR4-69

Maximum Temperature Rise

375 °C

Resistance Ohms

0.69 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

35 A

Maximum Current Rating Amps Continuous

35 Amps

Resources and downloads

Specifications