HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR5-68 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR5-68

IPC Replacement Part, EW Edgewound Resistor, 0.68 Ohms, 40 A, MFG Part Number-EWR5-68

IPC MFG Part Number-EWR5-68

Product details

General

Catalog Number

PREWR5-68

Maximum Temperature Rise

375 °C

Resistance Ohms

0.68 Ohm

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Current / Amperage Rating

40 A

Maximum Current Rating Amps Continuous

40 Amps

Resources and downloads

Specifications