HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR6-120 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR6-120

IPC Replacement Part, EW Edgewound Resistor, 1.2 Ohms, 32 A, MFG Part Number-EWR6-120

IPC MFG Part Number-EWR6-120

Product details

General

Catalog Number

PREWR6-120

Maximum Temperature Rise

375 °C

Resistance Ohms

1.2 Ohm

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

32 A

Maximum Current Rating Amps Continuous

32 Amps

Resources and downloads

Specifications