HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR6-74 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR6-74

IPC Replacement Part, EW Edgewound Resistor, 0.74 Ohms, 45 A, MFG Part Number-EWR6-74

IPC MFG Part Number-EWR6-74

Product details

General

Catalog Number

PREWR6-74

Maximum Temperature Rise

375 °C

Resistance Ohms

0.74 Ohm

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

45 A

Maximum Current Rating Amps Continuous

45 Amps

Resources and downloads

Specifications