HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR7-47 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR7-47

IPC Replacement Part, EW Edgewound Resistor, 0.47 Ohms, 60 A, MFG Part Number-EWR7-47

IPC MFG Part Number-EWR7-47

Product details

General

Catalog Number

PREWR7-47

Maximum Temperature Rise

375 °C

Resistance Ohms

0.47 Ohm

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Current / Amperage Rating

60 A

Maximum Current Rating Amps Continuous

60 Amps

Resources and downloads

Specifications