HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR7-67 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR7-67

IPC Replacement Part, EW Edgewound Resistor, 0.67 Ohms, 50 A, MFG Part Number-EWR7-67

IPC MFG Part Number-EWR7-67

Product details

General

Catalog Number

PREWR7-67

Maximum Temperature Rise

375 °C

Resistance Ohms

0.67 Ohm

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Current / Amperage Rating

50 A

Maximum Current Rating Amps Continuous

50 Amps

Resources and downloads

Specifications