HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-230 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-230

IPC Replacement Part, EW Edgewound Resistor, 2.3 Ohms, 27 A, MFG Part Number-EWR8-230

IPC MFG Part Number-EWR8-230

Product details

General

Catalog Number

PREWR8-230

Maximum Temperature Rise

375 °C

Resistance Ohms

2.3 Ohm

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27 Amps

Resources and downloads

Specifications