SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-290 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-290

IPC Replacement Part, EW Edgewound Resistor, 2.9 Ohms, 24 A, MFG Part Number-EWR8-290

IPC MFG Part Number-EWR8-290

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
2.9 Ohm
Type
Edgewound Type EW

Dimensions

Length
8 in

Electrical Ratings

Current / Amperage Rating
24 A
Maximum Current Rating Amps Continuous
24 Amps

Resources and downloads