text.skipToContent text.skipToNavigation

PREWT-2-34

by Powerohm 

Catalog ID: PREWT-2-34

Post Glover Replacement Part, EWT Edgewound Resistor, 0.295 Ohms, 34 A, MFG Part Number-EWT-2-34

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.295 Ohm
Type Edgewound Type EWT

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 34 A
Maximum Current Rating Amps Continuous 34 Amps