text.skipToContent text.skipToNavigation

PREWT-4-34

by Powerohm 

Catalog ID: PREWT-4-34

Post Glover Replacement Part, EWT Edgewound Resistor, 0.65 Ohms, 34 A, MFG Part Number-EWT-4-34

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.65 Ohm
Type Edgewound Type EWT

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 34 A
Maximum Current Rating Amps Continuous 34 Amps