text.skipToContent text.skipToNavigation

PREWT-5-22

by Powerohm 

Catalog ID: PREWT-5-22

Post Glover Replacement Part, EWT Edgewound Resistor, 2 Ohms, 22 A, MFG Part Number-EWT-5-22

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2 Ohm
Type Edgewound Type EWT

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 22 A
Maximum Current Rating Amps Continuous 22 Amps