text.skipToContent text.skipToNavigation

PREWT-5-24

By Powerohm 

Catalog ID: PREWT-5-24

By Powerohm
Catalog ID:  PREWT-5-24
Post Glover Replacement Part, EWT Edgewound Resistor, 1.65 Ohms, 24 A, MFG Part Number-EWT-5-24

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.65 Ohm
Type Edgewound Type EWT

Dimensions