text.skipToContent text.skipToNavigation

PREWT-6-56

by Powerohm 

Catalog ID: PREWT-6-56

Post Glover Replacement Part, EWT Edgewound Resistor, 0.4 Ohms, 56 A, MFG Part Number-EWT-6-56

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.4 Ohm
Type Edgewound Type EWT

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 56 A
Maximum Current Rating Amps Continuous 56 Amps