text.skipToContent text.skipToNavigation

PRF3U5

By Powerohm 

Catalog ID: PRF3U5

By Powerohm
Catalog ID:  PRF3U5
General Electric Replacement Part, Form C & F Edgewound, 0.19 Ohms, 60 A, MFG Part Number-IC9033F3U5

More Options

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.19 Ohm
Spacing 1/6
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 2.7 lb

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps