text.skipToContent text.skipToNavigation

PRF4A2

by Powerohm 

Catalog ID: PRF4A2

General Electric Replacement Resistor, 86 A, 0.13 Ohms, MFG Part Number-IC9033F4A2

  • Resistors can be packaged in our standard line of enclosures
  • Resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 86

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.13 Ohm

Dimensions

Length 4 in
Weight 4.1 lb

Electrical Ratings

Current / Amperage Rating 86 A
Maximum Current Rating Amps Continuous 86