text.skipToContent text.skipToNavigation

PRF5A4

by Powerohm 

Catalog ID: PRF5A4

General Electric Replacement Part, Form C & F Edgewound, 0.26 Ohms, 68 A, MFG Part Number-IC9033F5A4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.26 Ohm
Type Form C & F Edgewound

Dimensions

Length 5 in
Weight 5.1 lb

Electrical Ratings

Current / Amperage Rating 68 A
Maximum Current Rating Amps Continuous 68 Amps