text.skipToContent text.skipToNavigation

PRF5A8

by Powerohm 

Catalog ID: PRF5A8

General Electric Replacement Part, Form C & F Edgewound, 0.16 Ohms, 86 A, MFG Part Number-IC9033F5A8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.16 Ohm
Spacing 1/10
Type Form C & F Edgewound

Dimensions

Length 5 in
Weight 5.6 lb

Electrical Ratings

Current / Amperage Rating 86 A
Maximum Current Rating Amps Continuous 86 Amps