SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL7500 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL7500

IPC Replacement Part, FDL Wirewound Resistor, 7.5 Ohms, 7.2 A, MFG Part Number-FDL7500

IPC MFG Part Number-FDL7500

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
7.5 Ohm
Type
Helical Wirewound Type FDL

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
7.2 A
Maximum Current Rating Amps Continuous
7.2 Amps

Resources and downloads