HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFH41 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFH41

Filnor Replacement Part, Type GL Grid Resistor, 5.15 Ohms, 41 A, MFG Part Number-FH41

Filnor MFG Part Number-FH41

Product details

General

Application

Filnor

Catalog Number

PRFH41

Maximum Temperature Rise

375 °C

Resistance Ohms

5.15 Ohm

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Weight

32 lb

Electrical Ratings

Current / Amperage Rating

41 A

Maximum Current Rating Amps Continuous

41 Amps

Resources and downloads

Specifications