SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFH50 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFH50

Filnor Replacement Part, Type GL Grid Resistor, 2.94 Ohms, 50 A, MFG Part Number-FH50

Filnor MFG Part Number-FH50

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
2.94 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in
Weight
24 lb

Electrical Ratings

Current / Amperage Rating
50 A
Maximum Current Rating Amps Continuous
50 Amps

Resources and downloads