SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG014H-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG014H-G

Post Glover Replacement Part, T2H3 Grid Resistor, 0.43 Ohms, 110 A, MFG Part Number-G014H-G

Post Glover Replacement PartNumber-G014H-G

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.43 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
110 A
Maximum Current Rating Amps Continuous
110 Amps
Wattage
5203 W

Resources and downloads