HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG029 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG029

Post Glover Replacement Part, T2H3 Grid Resistor, 2.728 Ohms, 46 A, MFG Part Number-G029

Post Glover Replacement PartNumber-G029

Product details

General

Catalog Number

PRG029

Maximum Temperature Rise

375 °C

Resistance Ohms

2.728 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

22.5 in

Electrical Ratings

Current / Amperage Rating

46 A

Maximum Current Rating Amps Continuous

46 Amps

Wattage

5772 W

Resources and downloads

Specifications