HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG110-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG110-G

Post Glover Replacement Part, T2H3 Grid Resistor, 5.35 Ohms, 30 A, MFG Part Number-G110-G

Post Glover Replacement PartNumber-G110-G

Product details

General

Catalog Number

PRG110-G

Maximum Temperature Rise

375 °C

Resistance Ohms

5.35 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

30 A

Maximum Current Rating Amps Continuous

30 Amps

Wattage

4815 W

Resources and downloads

Specifications