HUBBELL
SKU-PR112A140
SKU-PR112A140

PRG56 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG56

Post Glover Replacement Resistor-T2H3 Grid, 150 A, 0.22 Ohms

Continuous Amperage - 150

Product details

General

Application

Post Glover

Catalog Number

PRG56

Maximum Temperature Rise

375 °C

Resistance Ohms

0.22 Ohm

Electrical Ratings

Current / Amperage Rating

150 A

Maximum Current Rating Amps Continuous

150

Resources and downloads

Specifications