HUBBELL
SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC55 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC55

Post Glover Replacement Part, LC Wirewound Resistor, 5.5 Ohms, 8 A, MFG Part Number-LC55

Post Glover Replacement PartNumber-LC55

Product details

General

Application

Post Glover

Catalog Number

PRLC55

Maximum Temperature Rise

375 °C

Resistance Ohms

5.5 Ohm

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

8 A

Maximum Current Rating Amps Continuous

8 Amps

Resources and downloads

Specifications