HUBBELL
SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC60 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC60

Post Glover Replacement Part, LC Wirewound Resistor, 6 Ohms, 7.6 A, MFG Part Number-LC60

Post Glover Replacement PartNumber-LC60

Product details

General

Application

Post Glover

Catalog Number

PRLC60

Maximum Temperature Rise

375 °C

Resistance Ohms

6 Ohm

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

7.6 A

Maximum Current Rating Amps Continuous

7.6 Amps

Resources and downloads

Specifications