text.skipToContent text.skipToNavigation

PRM-214635

by Powerohm 

Catalog ID: PRM-214635

Milwaukee Replacement Part, Edgepower Resistor, 0.395 Ohms, 31 A, MFG Part Number-M-214635

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.395 Ohm
Size 6
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 31 A
Maximum Current Rating Amps Continuous 31 Amps