text.skipToContent text.skipToNavigation

PRM-214700

by Powerohm 

Catalog ID: PRM-214700

Milwaukee Replacement Part, Edgepower Resistor, 0.145 Ohms, 75 A, MFG Part Number-M-214700

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.145 Ohm
Size 12
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 75 A
Maximum Current Rating Amps Continuous 75 Amps