text.skipToContent text.skipToNavigation

PRM-214831

by Powerohm 

Catalog ID: PRM-214831

Milwaukee Replacement Part, Edgepower Resistor, 0.93 Ohms, 40 A, MFG Part Number-M-214831

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.93 Ohm
Size 21
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 40 A
Maximum Current Rating Amps Continuous 40 Amps