text.skipToContent text.skipToNavigation

PRM-214864

by Powerohm 

Catalog ID: PRM-214864

Milwaukee Replacement Part, Edgepower Resistor, 0.474 Ohms, 60 A, MFG Part Number-M-214864

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.474 Ohm
Size 24
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 60 A
Maximum Current Rating Amps Continuous 60 Amps