text.skipToContent text.skipToNavigation

PRM-214871

by Powerohm 

Catalog ID: PRM-214871

Milwaukee Replacement Part, Edgepower Resistor, 1.07 Ohms, 40 A, MFG Part Number-M-214871

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.07 Ohm
Size 24
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 40 A
Maximum Current Rating Amps Continuous 40 Amps