text.skipToContent text.skipToNavigation

PRM-214872

By Powerohm 

Catalog ID: PRM-214872

By Powerohm
Catalog ID:  PRM-214872
Milwaukee Replacement Part, Edgepower Resistor, 1.21 Ohms, 37.4 A, MFG Part Number-M-214872

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.21 Ohm
Size 24
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 37.4 A
Maximum Current Rating Amps Continuous 37.4 Amps