text.skipToContent text.skipToNavigation

PRM-214873

by Powerohm 

Catalog ID: PRM-214873

Milwaukee Replacement Part, Edgepower Resistor, 1.38 Ohms, 35 A, MFG Part Number-M-214873

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.38 Ohm
Size 24
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 35 A
Maximum Current Rating Amps Continuous 35 Amps