text.skipToContent text.skipToNavigation

PRM-214882

by Powerohm 

Catalog ID: PRM-214882

Milwaukee Replacement Part, Edgepower Resistor, 3.48 Ohms, 22 A, MFG Part Number-M-214882

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 3.48 Ohm
Size 24
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 22 A
Maximum Current Rating Amps Continuous 22 Amps