text.skipToContent text.skipToNavigation

PRM222221

by Powerohm 

Catalog ID: PRM222221

Milwaukee Replacement Part, Hexpower Resistor, 6.96 Ohms, 6.2 A, MFG Part Number-M222221

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 6.96 Ohm
Size 2
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 6.2 A
Maximum Current Rating Amps Continuous 6.2 Amps