text.skipToContent text.skipToNavigation

PRM222245

by Powerohm 

Catalog ID: PRM222245

Milwaukee Replacement Part, Hexpower Resistor, 1.73 Ohms, 15.8 A, MFG Part Number-M222245

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.73 Ohm
Size 3
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 15.8 A
Maximum Current Rating Amps Continuous 15.8 Amps