text.skipToContent text.skipToNavigation

PRM222387

by Powerohm 

Catalog ID: PRM222387

Milwaukee Replacement Part, Hexpower Resistor, 35 Ohms, 4.1 A, MFG Part Number-M222387

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 35 Ohm
Size 4
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 4.1 A
Maximum Current Rating Amps Continuous 4.1 Amps